??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TJ-Q06-001-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TJ-Q06-001-01-S49F
VERF
Availability
Available
BC
Order code
BOH000R
TC
Artikelbezeichnung
BOH TJ-Q06-001-01-S49F
PX
Product view
51372_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.02000 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = Q06, Dimension = 12 x 6 x 6 mm, Application = Water detection, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Special optical feature = Light absorption with water, Beam characteristic = Divergent, Light type = LED Near-infrared for water detection, Light spot size = Ø 35 mm, Range = 0 m...500 mm, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Brass, Material sensing surface = PMMA, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.